Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR520

Obsolete

High Precision Shunt Mode Voltage Reference (2.048 V)

Viewing:

Overview

  • Ultracompact SC70 and SOT-23-3 packages
  • Temperature coefficient: 40 ppm/°C (maximum)
  • 2× the temperature coefficient improvement over the LM4040
  • Pin compatible with LM4040/LM4050
  • Initial accuracy: ±0.2%
  • Low output voltage noise: 14 μV p-p @
    2.5 V output
  • No external capacitor required
  • Operating current range: 50 μA to 15 mA
  • Industrial temperature range: −40°C to +85°C
ADR520
High Precision Shunt Mode Voltage Reference (2.048 V)
48843375541010454118ADR520-25-30-40-50-pcl
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
No discussions on ADR520 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed