Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADR510
PRODUCTION1.0 V Precision Low Noise Shunt Voltage Reference
- Part Models
- 1
- 1ku List Price
- Starting From $0.79
Part Details
- Precision 1.000 V voltage reference
- Ultracompact 3 mm × 3 mm
SOT-23 package - No external capacitor required
- Low output noise:
4 μVP-P (0.1 Hz to 10 Hz) - Initial accuracy:
±0.35% maximum
- Temperature coefficient:
70 ppm/°C maximum - Operating current range:
100 μA to 10 mA - Output impedance:
0.3 Ω maximum - Temperature range:
−40°C to +85°C
Designed for space critical applications, the ADR510 is a low voltage (1.000 V), precision shunt-mode voltage reference in an ultracompact (3 mm × 3 mm) SOT-23-3 package. The ADR510 features low temperature drift (70 ppm/°C), high accuracy (±0.35%), and ultralow noise (4 μVP-P) performance.
The ADR510 advanced design eliminates the need for an external capacitor, yet it is stable with any capacitive load. The minimum operating current increases from 100 μA to a maximum of 10 mA. This low operating current and ease of use make the ADR510 ideally suited for handheld battery-powered applications.
A TRIM terminal is available on the ADR510 to provide adjustment of the output voltage over ±0.5% without affecting the temperature coefficient of the device. This feature provides users with the flexibility to trim out any system errors.
APPLICATIONS
- Precision data acquisition systems
- Battery-powered equipment
- Cellular phone
- Notebook computer
- GPS
- 3 V/5 V, 8-/12-bit data converters
- Portable medical instruments
- Industrial process control systems
- Precision instruments
Documentation
Data Sheet 1
Technical Articles 1
Frequently Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADR510ARTZ-REEL7 | 3 ld SOT-23 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 1, 2025 - 25_0156 Qualification of Wafer Fabrication Site Analog Devices, Inc. Camas WA for HVBP1 Products |
||
ADR510ARTZ-REEL7 | PRODUCTION | |
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
ADR510ARTZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.