Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR318

Obsolete

Precision Low Drift SOT-23 Voltage Reference with Shutdown

Viewing:

Part Details

  • Initial accuracy: ±5 mV maximum, ±0.27% maximum
  • Low temperature coefficient: 25 ppm/°C maximum
  • Load regulation: 100 ppm/mA
  • Line regulation: 25 ppm/V
  • Low supply headroom: 0.6 V
  • Wide operating range: (VOUT + 0.6 V) to 15 V
  • Low power: 120 µA maximum
  • Shutdown to less than 3 µA maximum
  • Output current: 5 mA
  • Wide temperature range: 0°C to 70°C
  • Tiny 5-lead SOT-23 package
ADR318
Precision Low Drift SOT-23 Voltage Reference with Shutdown
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Frequently Asked Question 1