Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR1500

PRODUCTION

1.2875 V Micropower, Shunt Voltage Reference

Viewing:

Overview

  • Wide operating range: 50 μA to 10 mA 
  • Initial accuracy: ±0.2% max
  • Output impedance: 1 Ω max
  • Wideband noise (10 Hz to 10 kHz): 20 μV rms
  • Operating temperature: −40°C to +85°C
  • Compact, surface-mount SC70 package
ADR1500
1.2875 V Micropower, Shunt Voltage Reference
ADR1500 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Frequently Asked Question 1