Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR121

PRE-RELEASE

Precision, Micropower LD0 Voltage Reference in TSOT (2.5 VOUT)

Viewing:

Overview

  • Initial accuracy
    A grade: ±0.24%
    B grade: ±0.12% 
  • Maximum temperature coefficient
    A grade: 25 ppm/°C
    B grade: 9 ppm/°C 
  • Low dropout: 300 mV for ADR121, ADR125 
  • High output current: +5 mA/−2 mA 
  • Low typical operating current: 85 μA 
  • Input range: 2.7 V to 18 V for ADR127
  • Temperature range: −40°C to +125°C 
  • Tiny TSOT (UJ-6) package 

The ADR121/ADR125/ADR127 are a family of micropower, high precision, series mode, band gap references with sink and source capability. The parts feature high accuracy and low power consumption in a tiny package. The ADR12x design includes a patented temperature-drift curvature correction technique that minimizes the nonlinearities in the output voltage vs. temperature characteristics.

The ADR12x is a low dropout voltage reference, requiring only 300 mV for ADR121/ADR125 and 1.45 V for ADR127 above the nominal output voltage on the input to provide a stable output voltage. This low dropout performance, coupled with the low 85 μA operating current, makes the ADR12x ideal for battery-powered applications.

Available in an extended industrial temperature range of −40°C to +125°C, the ADR121/ADR125/ADR127 are housed in the tiny TSOT (UJ-6) package.

Applications

  • Battery-powered instrumentation
  • Portable medical equipment
  • Data acquisition systems
  • Automotive

ADR121
Precision, Micropower LD0 Voltage Reference in TSOT (2.5 VOUT)
ADR121/ADR125/ADR127 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADR121 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed