ADP3605
ADP3605
PRODUCTION120 mA Switched Capacitor Voltage Inverter with Regulated Output
- Part Models
- 2
- 1ku List Price
- Starting From $2.70
Viewing:
Overview
- Fully Regulated Adjustable Output Voltage
- High Output Current: 120 mA
- Output Accuracy: ±3%
- 250 kHz Switching Frequency
- Low Shutdown Current: 2 µA Typical
- Input Voltage Range from 3 V to 6 V
- SO-8 Package
- –40°C to +85°C Ambient Temperature Range
The ADP3605 is a 120 mA inverting regulator that converts a 3- to 6-volt input into a -3 volt output. It provides a fully regulated output voltage without using inductors. A charge pump converter, the ADP3605 combines the benefits of outstanding accuracy (±5% over line, load and temperature), low shutdown current (10 µA typical) and small size. It has an internal 500 kHz oscillator, allowing use of small charge pump and filter capacitors.
Documentation
Data Sheet 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP3605ARZ | 8-Lead SOIC | ||
| ADP3605ARZ-R7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 8, 2014 - 14_0240 ADP3605 Die Revision |
||
| ADP3605ARZ | ||
| ADP3605ARZ-R7 | ||
This is the most up-to-date revision of the Data Sheet.