ADP3604

Obsolete

Switched Capacitor Voltage Converter w/Regulated Output - up to 120mA

Viewing:

Overview

  • Fully Regulated Output
  • Output Voltage: –3.0 V (Regulated)
  • High Output Current: 120 mA
    50 mA Version (ADP3603) Is Also Available
  • High Switching Frequency:
    120 kHz (240 kHz Internal Oscillator)
  • Outstanding Precision: 63% Output Accuracy
  • Shutdown Capability
  • Input Voltage Range: +4.5 V to +6.0 V
  • Small Outline 8-Pin SOIC Package
ADP3604
Switched Capacitor Voltage Converter w/Regulated Output - up to 120mA
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADP3604 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed