ADP3603
ADP3603
ObsoleteSwitched Capacitor Voltage Converter w/Regulated Output - up to 50mA
Viewing:
Overview
|
|
The ADP3603 switched capacitor voltage converter provides a regulated output voltage with minimum voltage loss and requires a minimum number of external components. In addition, the ADP3603 does not require the use of an inductor. The ADP3603 provides up to 50 mA of output current with ±3% output accuracy.
The internal oscillator runs at 240 kHz nominal frequency which produces an output switching frequency of 120 kHz, allowing the use of small charge pump and filter capacitors. The ADP3603 is primarily designed for use as a high frequency negative voltage regulator/inverter. The output voltages of the ADP3603 can range from -1.2 V to -4.0 V, nominally -3.0 V. For other output voltages, contact the factory.
The ADP3603 dissipates less than 150 mW of power and tures fast shutdown mode capability (<5 ms) that also drops the quiescent current to 1.4 mA (typ). For a higher output current (120 mA) version, see the ADP3604.
Suggested Replacement Parts
120 mA Switched Capacitor Voltage Inverter with Regulated Output
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADP3603 yet. Have something to say?
Start a Discussion on EngineerZone®