ADP3408
ADP3408
ObsoleteGSM Power Management System
Viewing:
Overview
- Handles All GSM Baseband Power Management
- 6 LDOs Optimized for Specific GSM Subsystems
- Li-Ion and NiMH Battery Charge Function
- Optimized for the AD20msp430 Baseband Chipset
The ADP3408 is a multifunction power system chip optimized for GSM handsets, especially those based on the Analog Devices AD20msp430 system solution. It contains six LDOs, one to power each of the critical GSM sub-blocks. Sophisticated controls are available for power up during battery charging, keypad interface, and RTC alarm. The charge circuit maintains low current charging during the initial charge phase and provides an end of charge signal when a Li-Ion battery is being charged.
APPLICATIONS
- GSM/DCS/PCS/CDMA Handsets
Documentation
Data Sheet 1
Application Note 2
Frequently Asked Question 1
Analog Dialogue 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Linear Regulator Design Tool and Parametric Search
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open ToolLatest Discussions
No discussions on ADP3408 yet. Have something to say?
Start a Discussion on EngineerZone®