ADP320

RECOMMENDED FOR NEW DESIGNS

Triple, 200 mA, Low Noise, High PSRR Voltage Regulator

Viewing:

Overview

  • Bias voltage range (VBIAS): 2.5 V to 5.5 V 
  • LDO input voltage range (VIN1/VIN2, VIN3): 1.8 V to 5.5 V 
  • Three 200 mA low dropout voltage regulators 
  • 16-lead, 3 mm × 3 mm LFCSP 
  • Initial accuracy: ±1% 
  • Stable with 1 µF ceramic output capacitors 
  • No noise bypass capacitor required 
  • 3 independent logic controlled enables 
  • Over current and thermal protection 
Key specifications 
  • High PSRR 
    • 76 dB PSRR up to 1 kHz 
    • 70 dB PSRR 10 kHz 
    • 60 dB PSRR at 100 kHz 
    • 40 dB PSRR at 1 MHz 
  • Low output noise 
    • 24 µV rms typical output noise at VOUT = 1.2 V 
    • 43 µV rms typical output noise at VOUT = 2.8 V 
  • Excellent transient response 
  • Low dropout voltage: 110 mV @ 200 mA load 
  • 85 µA typical ground current at no load, all LDOs enabled 
  • 100 µs fast turn-on circuit 
  • Guaranteed 200 mA output current per regulator 
  • −40°C to +125°C junction temperature 
ADP320
Triple, 200 mA, Low Noise, High PSRR Voltage Regulator
ADP320-fbl ADP320 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Latest Discussions

Recently Viewed