ADP3026

Obsolete

High-Efficiency Notebook Computer Power Supply Controller

Viewing:

Overview

  • Wide Input Voltage Range: 6.5 V to 25 V
  • High Conversion Efficiency > 96%
  • Integrated Current Sense-No External Resistor Required
  • Low Shutdown Current: 14 µA (Typical)
  • Voltage Mode PWM with Input Feed Forward for Fast Line Transient Response
  • Dual Synchronous Buck Controllers with PWM/Power-Saving Mode Operation
  • Built-In Gate Drive Boost Circuit for Driving External N-Channel MOSFETs
  • Two Fixed Output Voltages: 3.3 V, 5 V
  • PWM Frequency: 300 kHz PWM Frequency: 300 kHz
  • Extensive Circuit Protection Functions
  • 28-Lead TSSOP Package
ADP3026
High-Efficiency Notebook Computer Power Supply Controller
295774548ADP3026-fbl 651943409ADP3026-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADP3026 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed