ADP2140
PRODUCTION3 MHz, 600 mA, Low Quiescent Current Buck with 300 mA LDO Regulator
- Part Models
- 15
- 1ku List Price
- Starting From $1.95
Overview
- Input voltage range: 2.3 V to 5.5 V
- LDO input (VIN2) 1.65 V to 5.5 V
- Buck output voltage range: 1.0 V to 3.3 V
- LDO output voltage range: 0.8 V to 3.3 V
- Buck output current: 600 mA
- LDO output current: 300 mA
- LDO quiescent current: 22 μA with zero load
- Buck quiescent current: 20 μA in PSM mode
- Low shutdown current: <0.3 μA
- Low LDO dropout 110 mV @ 300 mA load
- High LDO PSRR
- 65 dB @ 10 kHz at VOUT2 = 1.2 V
- 55 dB @ 100 kHz at VOUT2 = 1.2 V
- Low noise LDO: 40 μV rms at VOUT2 = 1.2 V
- Initial accuracy: ±1%
- Current-limit and thermal overload protection
- Power-good indicator
- Optional enable sequencing
- 10-lead 0.75 mm × 3 mm × 3 mm LFCSP package
The ADP2140 includes a high efficiency, low quiescent 600 mA stepdown dc-to-dc converter and a 300 mA LDO packaged in a small 10-lead 3 mm × 3 mm LFCSP. The total solution requires only four tiny external components.
The buck regulator uses a proprietary high speed current-mode, constant frequency, pulse-width modulation (PWM) control scheme for excellent stability and transient response. To ensure the longest battery life in portable applications, the ADP2140 has a power saving variable frequency mode to reduce switching frequency under light loads.
The LDO is a low quiescent current, low dropout linear regulator designed to operate in a split supply mode with VIN2 as low as 1.65 V. The low input voltage minimum allows the LDO to be powered from the output of the buck regulator increasing efficiency and reducing power dissipation. The ADP2140 runs from input voltages of 2.3 V to 5.5 V allowing single Li+/Li− polymer cell, multiple alkaline/NiMH cell, PCMCIA, and other standard power sources.
ADP2140 includes a power-good pin, soft start, and internal compensation. Numerous power sequencing options are user-selectable through two enable inputs. In autosequencing mode, the highest voltage output enables on the rising edge of EN1. During logic controlled shutdown, the input disconnects from the output and draws less than 300 nA from the input source. Other key features include: undervoltage lockout to prevent deep battery discharge, soft start to prevent input current overshoot at startup, and both short-circuit protection and thermal overload protection circuits to prevent damage in adverse conditions.
When the ADP2140 is used with two 0603 capacitors, one 0402 capacitor, one 0402 resistor, and one 0805 chip inductor, the total solution size is approximately 90 mm2 resulting in the smallest footprint solution to meet a variety of portable applications.
Applications- Mobile phones
- Personal media players
- Digital camera and audio devices
- Portable and battery-powered equipment
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP2140ACPZ1218R7 | 10-Lead LFCSP (3mm x 3mm) | ||
| ADP2140ACPZ1228R7 | 10-Lead LFCSP (3mm x 3mm) | ||
| ADP2140ACPZ1233R7 | 10-Lead LFCSP (3mm x 3mm) | ||
| ADP2140ACPZ1528R7 | 10-Lead LFCSP (3mm x 3mm) | ||
| ADP2140ACPZ1533R7 | 10-Lead LFCSP (3mm x 3mm) | ||
| ADP2140ACPZ1812R7 | 10-Lead LFCSP (3mm x 3mm) | ||
| ADP2140ACPZ1815R7 | 10-Lead LFCSP (3mm x 3mm) | ||
| ADP2140ACPZ1833R7 | 10-Lead LFCSP (3mm x 3mm) | ||
| ADP2140ACPZ18812R7 | 10-Lead LFCSP (3mm x 3mm) | ||
| ADP2140ACPZ2518R7 | 10-Lead LFCSP (3mm x 3mm) | ||
| ADP2140ACPZ3312R7 | 10-Lead LFCSP (3mm x 3mm) | ||
| ADP2140ACPZ3315R7 | 10-Lead LFCSP (3mm x 3mm) | ||
| ADP2140ACPZ3318R7 | 10-Lead LFCSP (3mm x 3mm) | ||
| ADP2140ACPZ3325R7 | 10-Lead LFCSP (3mm x 3mm) | ||
| ADP2140ACPZ3328R7 | 10-Lead LFCSP (3mm x 3mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Linear Regulator Design Tool and Parametric Search
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open Tool