ADP2109

Compact 600 mA, 3 MHz, Step-Down Converter with Output Discharge

Viewing:

Overview

  • Peak efficiency: 95%
  • Discharge switch function
  • Fixed frequency operation: 3 MHz
  • Typical quiescent current: 18 μA
  • Maximum load current: 600 mA
  • Input voltage: 2.3 V to 5.5 V
  • Uses tiny multilayer inductors and capacitors
  • Current mode architecture for fast load and line transient response
  • 100% duty-cycle low-dropout mode
  • Internal synchronous rectifier
  • Internal compensation
  • For additional features please see the data sheet

The ADP2109 is a high efficiency, low quiescent current stepdown dc-to-dc converter with an internal discharge switch that allows automatic discharge of the output capacitor in an ultra small 5-ball WLCSP package.

The total solution only requires three tiny external components. It uses a proprietary high-speed current mode, constant frequency PWM control scheme for excellent stability and transient response. To ensure the longest battery life in portable applications, the ADP2109 has a power save mode that reduces the switching frequency under light load conditions.

The ADP2109 runs on input voltages of 2.3 V to 5.5 V, which allow for single lithium or lithium polymer cell, multiple alkaline or NiMH cells, PCMCIA, USB, and other standard power sources. The maximum load current of 600 mA is achievable across the input voltage range.

The ADP2109 is available in fixed output voltages of 1.8 V, 1.2 V, and 1.0 V. All versions include an internal power switch and synchronous rectifier for minimal external part count and high efficiency. The ADP2109 has an internal soft start and internal compensation. During logic-controlled shutdown, the input is disconnected from the output and the ADP2109 draws less than 1 μA from the input source.

Other key features include undervoltage lockout to prevent deep battery discharge and soft start to prevent input current overshoot at startup. The ADP2109 is available in a 5-ball WLCSP.

Other key features include undervoltage lockout to prevent deep battery discharge and soft start to prevent input current overshoot at startup. The ADP2109 is available in a 5-ball WLCSP.

The ADP2108 provides the same features and operations as the ADP2109 without the discharge switch and is available in both WLCSP and TSOT packages.


Applications
  • PDAs and palmtop computers
  • Wireless handsets
  • Digital audio, portable media players
  • Digital cameras, GPS navigation units

ADP2109
Compact 600 mA, 3 MHz, Step-Down Converter with Output Discharge
ADP2109 Typical Applications Circuit ADP2109 Functional Block Diagram ADP2109-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP2109-1.0
  • ADP2109-1.1
  • ADP2109-1.2
  • ADP2109-1.3
  • ADP2109-1.5
  • ADP2109-1.8
  • ADP2109-1.82
  • ADP2109-2.3
  • ADP2109-2.5
  • ADP2109-3.0
  • ADP2109-3.3

ADP21xx Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP2109

ADP2109 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADP2109
ADP2109 Evaluation Board

Latest Discussions

Recently Viewed