ADP199

PRODUCTION

3.6 V, 500 mA Logic Controlled High-Side Load Switch

Viewing:

Overview

  • Constant low RDSON of 40 mΩ over input voltage range 
  • Low input voltage range: 0.9 V to 3.6 V 
  • 500 mA continuous operating current at 85°C 
  • 1.2 V logic compatible enable input 
  • Low 6 μA quiescent current, independent of load current 
  • Ultralow shutdown current: <100 nA 
  • Ultrasmall 0.8 mm × 0.8 mm × 0.5 mm, 4-ball, 0.4 mm pitch WLCSP

The ADP199 is a high-side load switch designed for operation between 0.9 V to 3.6 V. A load switch provides power domain isolation, thereby helping to keep subsystems isolated and powered independently, and enabling reduced power consumption.

The ADP199 contains a low on-resistance, N-channel MOSFET to minimize power loss, and supports over 500 mA of continuous load current. The low 6 μA quiescent current and ultralow shutdown current make the ADP199 ideal for battery-operated portable equipment. The built-in level shifter for enable logic makes the ADP199 compatible with many processors and GPIO controllers.

In addition to high performance, the ADP199 occupies mini-mal printed circuit board (PCB) space with an area of less than 0.64 mm2 and a height of 0.50 mm.

The ADP199 is available in an ultra-small, 0.8 mm × 0.8 mm × 0.5 mm, 4-ball, 0.4 mm pitch WLCSP.

APPLICATIONS

  • Low operating voltage processors
  • Mobile phones
  • Digital cameras and audio devices
  • Portable and battery-powered equipment
  • Optical XMT/RCVR modules

ADP199
3.6 V, 500 mA Logic Controlled High-Side Load Switch
ADP199 Functional Block Diagram ADP199 Pin Configuration
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
No discussions on ADP199 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed