ADP1821

PRODUCTION

Step-Down DC-to-DC Controller

Viewing:

Overview

  • Wide power-input voltage range: 1 V to 24 V
  • Chip supply voltage range: 3.7 V to 5.5 V
  • Wide output voltage range: 0.6 V to 85% of input voltage
  • 1% accuracy, 0.6 V reference voltage
  • All N-channel MOSFET design for low cost
  • Fixed-frequency operation 300 kHz, 600 kHz, or synchronized operation up to 1.2 MHz
  • No current sense resistor required
  • Power-good output
  • Programmable soft start with reverse current protection
  • Soft start, thermal overload, current-limit protection
  • Undervoltage lockout
  • 10 μA shutdown supply current
ADP1821
Step-Down DC-to-DC Controller
ADP1821 Typical Application Diagram ADP1821 Pin Configuration ADP1821 Typical Application Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADP182x Buck Designer Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP1821

ADP1821 Evaluation Board for 20 A Step-Down

Product Details

This describes the design, operation, and test of the ADP1821 standard evaluation board. In all tests, the board is operated from an input voltage range of 9 V to 15 V, and generates up to 10 A at VOUT = 1.8 V. The switching frequency is fixed at 600 kHz.

EVAL-ADP1821
ADP1821 Evaluation Board for 20 A Step-Down

Latest Discussions

No discussions on ADP1821 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed