ADP1660
ADP1660
PRODUCTIONDual 750 mA LED Flash Driver with I2C-Compatible Interface
- Part Models
- 1
- 1ku List Price
- Starting From $1.42
Viewing:
Overview
- Ultracompact solution
Small, 2 mm × 1.5 mm, 12-ball WLCSP package
Smallest footprint, 1 mm height, 1 μH power inductor - High efficiency: 90% peak
Reduces high levels of input battery current during flash
Limits battery current drain in torch mode
- I2C programmable
Currents up to 750 mA in flash mode per LED with 7% accuracy flash conditions
Torch mode
Programmable DC battery current limit (4 settings) - See data sheet for additional features
The ADP1660 is a very compact, highly efficient, dual white LED flash driver for high-resolution camera phones that improves picture and video quality in low light environments. The device integrates a programmable 1.5 MHz or 3.0 MHz synchronous inductive boost converter, an I2C-compatible interface, and two 750 mA current sources. The high switching frequency enables the use of a tiny, 1 mm high, low cost, 1 μH power inductor, and the parallel current sources permit LED cathode grounding for thermally enhanced, low EMI, and compact layouts.
The LED driver maximizes efficiency over the entire battery voltage range to maximize the input-power-to-LED-power conversion and minimize battery current draw during flash events.
The LED driver maximizes efficiency over the entire battery voltage range to maximize the input-power-to-LED-power conversion and minimize battery current draw during flash events. A programmable DC battery current limit safely maximizes LED current for all LED VF and battery voltage conditions.
A TxMASK input permits the flash LED currents and battery current to reduce quickly during a power amplifier current burst. The I2C-compatible interface enables the programmability of timers, currents, and status bit readback for operation monitoring and safety control.
ADP1660 comes in a compact 12-ball, 0.5 mm pitch package and operates within specification over the full −40°C to +125°C junction temperature range.
APPLICATIONS
- Camera-enabled cellular phones and smart phones
- Digital still cameras, camcorders, and PDAs
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP1660ACBZ-R7 | 12-Ball WLCSP (1.54mm x 2.04mm) |
This is the most up-to-date revision of the Data Sheet.