ADN4692E

PRODUCTION

3.3 V, 100 Mbps, Full-Duplex, High Speed M-LVDS Transceiver with Type 1 Receiver

Viewing:

Overview

  • Multipoint LVDS transceivers (low voltage differential signaling driver and receiver pairs)
  • Switching rate: 100 Mbps (50 MHz)
  • Supported bus loads: 30 Ω to 55 Ω
  • Choice of 2 receiver types
    • Type 1 (ADN4690E/ADN4692E): hysteresis of 25 mV
  • Conforms to TIA/EIA-899 standard for M-LVDS
  • Glitch-free power-up/power-down on M-LVDS bus
  • Controlled transition times on driver output
  • Common-mode range: −1 V to +3.4 V, allowing communication with 2 V of ground noise
  • See data sheet for additional features
ADN4692E
3.3 V, 100 Mbps, Full-Duplex, High Speed M-LVDS Transceiver with Type 1 Receiver
ADN4692 Functional Block Diagram ADN4692E Pin Configuration
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
Tools & Simulations


Evaluation Kits

eval board
EVAL-ADN4697E

M-LVDS Full-Duplex Evaluation Board (ADN4692E/ADN4693E/ADN4695E/ADN4697E)

Product Details

The EVAL-ADN469xEFDEBZ allows quick and easy evaluation of full-duplex M-LVDS transceivers (ADN4692E, ADN4693E, ADN4695E, and ADN4697E). The evaluation board allows all of the input and output functions to be exercised without the need for external components. Screw terminal blocks provide convenient connections for power and ground, with SMB jack connectors for high speed logic and M-LVDS bus signals.


The evaluation board has a 14-lead SOIC footprint for a full-duplex M-LVDS transceiver from the ADN469xE family.

EVAL-ADN4697E
M-LVDS Full-Duplex Evaluation Board (ADN4692E/ADN4693E/ADN4695E/ADN4697E)

Latest Discussions

Recently Viewed