ADM869L

Obsolete

2 A, High-Side P-Channel Switch with Current Limit and Thermal Shutdown

Viewing:

Overview

  • 2 A Load Current
  • 45 mΩ On Resistance
  • User-Settable Current Limit
  • 12 µA Typical Quiescent Current
  • 10 nA Typical Shutdown Current
  • 40 nA Typical Switch Off Leakage
  • Short-Circuit Protection
  • Thermal Shutdown
  • FAULT Output
  • Small, 16-Lead QSOP Package
ADM869L
2 A, High-Side P-Channel Switch with Current Limit and Thermal Shutdown
56451341408797ADM869L-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADM869L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed