ADM8696
ADM8696
LAST TIME BUYMicroprocessor Supervisory Circuit
- Part Models
- 2
- 1ku List Price
- Starting From $5.71
Viewing:
Overview
- Upgrade for ADM696/ADM697
- Specified Over Temperature
- Adjustable Low Line Voltage Monitor
- Power OK/Reset Time Delay
- Reset Assertion Down to 1 V VCC
- Watchdog Timer—100 ms, 1.6 s, or Adjustable
- Low Switch On Resistance
- 0.7 Ω Normal, 7 Ω in Backup
- 400 nA Standby Current
- Automatic Battery Backup Switching (ADM8696)
- Fast On-Board Gating of Chip Enable Signals (ADM8697)
- Voltage Monitor for Power Fail or Low Battery Warning
- Also Available in TSSOP Package
- Qualified for Automotive Applications
The ADM8696 / ADM8697 supervisory circuits offer complete single chip solutions for power supply monitoring and battery control functions in microprocessor systems. These functions include µP reset, backup battery switchover, watchdog timer, CMOS RAM write protection and power failure warning.
The ADM8696 / ADM8697 are available in 16-pin DIP and small outline packages (including TSSOP) and provide the following functions:
- Power-On Reset output during power-up, power-down and brownout conditions. The RESET voltage threshold is adjustable using an external voltage divider. The RESET output remains operational with VCC as low as 1 V.
- A Reset pulse if the optional watchdog timer has not been toggled within specified time.
- Separate watchdog timeout and low line status outputs.
- Adjustable reset and watchdog timeout periods.
- A 1.3 V threshold detector for power fail warning, low battery detection or to monitor a power supply other than VCC.
- Battery backup switching for CMOS RAM, CMOS micro-processor or other low power logic (ADM8696).
- Write protection of CMOS RAM or EEPROM (ADM8697).
Documentation
Product Selection Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM8696ARWZ | 16-Lead SOIC Wide | ||
| ADM8696ARWZ-REEL | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| ADM8696ARWZ | ||
| ADM8696ARWZ-REEL | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| ADM8696ARWZ | ||
| ADM8696ARWZ-REEL | ||
This is the most up-to-date revision of the Data Sheet.