ADM8617
ADM8617
LAST TIME BUYLow Voltage Supervisory Circuit with Watchdog in 4-Lead SC70 (Active-low with an Open-Drain Output)
- Part Models
- 2
- 1ku List Price
- Starting From $1.42
Viewing:
Overview
- Precision 1.8 V to 5 V power supply monitoring
- 9 RESET threshold options
- 1.58 V to 4.63 V
- 4 RESET timeout options
- 1 ms, 20 ms, 140 ms, 1120 ms
- 3 watchdog timeout options
- 6.3 ms, 102 ms, 1.6 sec
- RESET output stages
- Open-drain active-low (ADM8617)
- Low power consumption (5 μA)
- Guaranteed reset output valid to VCC = 1 V
- Power supply glitch immunity
- Specified over −40°C to +85°C temperature range
- 4-lead SC70 package
The ADM8616/ADM8617 are supervisory circuits that monitor power supply voltage levels and code execution integrity in micro- processor-based systems. A power-on reset signal generates when the supply voltage rises to a preset threshold level. The ADM8616/ADM8617 have an on-chip watchdog timer that can reset the microprocessor if it fails to strobe within a preset timeout period.
Each part is available in the following nine reset threshold options: 1.58 V, 1.67 V, 2.19 V, 2.32 V, 2.63 V, 2.93 V, 3.08 V, 4.38 V, and 4.63 V. There are four reset timeout options: 1 ms, 20 ms, 140 ms, and 1120 ms. There are also three possible watchdog timeouts available: 6.3 ms, 102 ms, and 1.6 sec. Not all device options are released for sale as standard models. See the Ordering Guide for details.
The parts differ in terms of reset output configuration. The ADM8616 is active-low with a push-pull output, while the ADM8617 is active-low with an open-drain output.
The ADM8616/ADM8617 are available in 4-lead SC70 packages and typically consume only 5 μA, making them suitable for use in low power, portable applications.
Applications
- Microprocessor systems
- Computers
- Controllers
- Intelligent instruments
- Portable equipment
Documentation
Data Sheet 1
Product Selection Guide 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM8617RCYAKSZ-RL7 | 4-Lead SC70 | ||
| ADM8617SAYAKSZ-RL7 | 4-Lead SC70 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| ADM8617RCYAKSZ-RL7 | ||
| ADM8617SAYAKSZ-RL7 | ||
This is the most up-to-date revision of the Data Sheet.