ADM6819
ADM6819
PRODUCTIONFET Drive Simple Sequencer™ w/ Fixed 200ms Delay
- Part Models
- 1
- 1ku List Price
- Starting From $1.70
Viewing:
Overview
- Single Chip Enables Power Supply Sequencing of Two Supplies
- On Board Charge Pump Fully Enhances N Channel FET
- Adjustable Primary Supply Monitor Monitors Down to 0.62 V
- Enabled Fixed 200ms Delay
- Delay from Primary Supply Good to Secondary Supply
- Logic / Analog Driven ENABLE Input
- −40°C to +85°C Operating Range
- Packaged in Small 6 Lead SOT-23 Package
- Pin for Pin Compatible with MAX6819
The ADM6819 and ADM6820 are simple power supply sequencers with FET drive capability for enhancing N Channel MOSFETs. These devices can monitor a primary supply voltage and enable/disable an external N-channel FET for a secondary supply. The ADM6819 has the ability to monitor two supplies. Where more than two voltages require sequencing multiple ADM6819 / ADM6820 devices can be cascaded to achieve this. The devices operate over a supply range of 2.7V to 5.5V.
An internal comparator monitors the primary supply using the VSET pin. The input to this comparator is externally set via a resistor divider from the primary supply. When the voltage at the VSET pin rises above the comparator threshold, the secondary supply FET will be enhanced by an internal charge pump on the GATE output. The ADM6819 features an Enable (EN) pin which is fed to the input of an additional comparator and reference circuit. This pin can be used as a digital enable or a secondary power good comparator to monitor a second supply and only enable the GATE if both supplies are valid. When both the internal comparators inputs are above the threshold, a fixed 200ms timeout will occur before the GATE is driven high and the secondary supply is enabled.
The ADM6820 has only one comparator which is on the SETV pin and features a timeout period which is adjustable via a single external capacitor on the SETD pin. The ADM6819 / ADM6820 are packaged in small 6-pin SOT-23 packages.
APPLICATIONS
- Multi-Voltage Systems
- Dual Voltage Microprocessors/FPGAs/ASICs/DSPs
- Network Processors
- Telecoms and Datacoms Systems
- PC/Server Applications
Documentation
Product Selection Guide 2
Thought Leadership 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM6819ARJZ-REEL7 | 6-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| ADM6819ARJZ-REEL7 | PRODUCTION | |
|
Nov 16, 2009 - 06_0157 Qualification of the 8" H6 Thin Film BiPolar Wafer Fab Process at Analog Devices, Limerick, Ireland |
||
| ADM6819ARJZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.