ADM6384

LAST TIME BUY

Microprocessor Supervisory Circuit in 4-Lead SC70

Viewing:

Overview

  • Precision power supply monitoring
  • 31 reset threshold options: 1.58 V to 5.0 V
  • Four reset timeouts: 1 ms, 20 ms, 140 ms, and 1120 ms
  • Manual reset input
  • Reset output stage
  • Push-pull active-low
  • Guaranteed reset output valid to VCC = 1 V
  • Power supply glitch immunity
  • Specified over the −40°C to +125°C temperature range
  • 4-lead SC70 package
ADM6384
Microprocessor Supervisory Circuit in 4-Lead SC70
ADM6384-fbl ADM6384 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed