ADM6339

LAST TIME BUY

Quad Voltage Microprocessor Supervisory Circuit

Viewing:

Overview

  • Accurate monitoring of up to four power supply voltages
  • 6 factory-set threshold options: −5.0 V, 1.8 V, 2.5 V, 3.0 V, 3.3 V, and 5.0 V
  • Adjustable input threshold options: −0.5 V (±2.0% accuracy), 0.62 V (±0.8% accuracy), and 1.23 V
  • 200 ms typical reset timeout
  • Open-drain RESET output (10 μA internal pull-up)
  • Reset output stage: active low, valid to IN1 = 1 V or IN2 = 1 V
  • Low power consumption (55 μA)
  • Glitch immunity
  • Specified from −40°C to +85°C
ADM6339
Quad Voltage Microprocessor Supervisory Circuit
ADM6339 Typical Application Diagram ADM6339 Functional Block Diagram ADM6339 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed