ADM4210
PRODUCTIONLow Voltage Hot Swap Controller in 6-pin TSOT Package
- Part Models
- 2
- 1ku List Price
- Starting From $2.78
Overview
- Allows Safe Board Insertion and Removal from a Live Backplane
- Adjustable Analog Current Limit with Circuit Breaker
- Fast Response Limits Peak Fault Current
- Automatic Retry or Latch Off On Current Fault
- Adjustable Supply Voltage Power-Up Rate
- High Side Drive for External FET Switch
- Controls Supply Voltages from 2.7V to 16.5V
- In-Built Under-voltage Lockout
- Adjustable Over-voltage Protection
- Low profile (1mm) TSOT Package
- Pin for Pin Compatible with LTC4210-1 and LTC4210-2
The ADM4210 is a 6-pin TSOT Hot Swap controller that allows a board to be safely inserted and removed from a live backplane.
An internal charge pumped driver controls the GATE of an external high side N-channel FET for a supply voltage ranging from 2.7V to 16.5V. The ADM4210 provides the initial timing cycle and allows the GATE to be ramped up at a capacitor adjustable rate.
The ADM4210 features a fast current limit loop providing active current limiting together with a circuit breaker timer. The signal at the ON pin turns the part on and off and a low on the pin will reset the device.
This part is available in two options: the ADM4210-1 will automatically retry after an over-current fault and the ADM4210-2 will latch off after an over-current fault.
Documentation
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM4210-1AUJZ-RL7 | 6-Lead TSOT | ||
| ADM4210-2AUJZ-RL7 | 6-Lead TSOT |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 26, 2010 - 10_0007 Halogen Free Material Change for TSOT Products |
||
| ADM4210-1AUJZ-RL7 | PRODUCTION | |
| ADM4210-2AUJZ-RL7 | PRODUCTION | |
|
Nov 16, 2009 - 06_0157 Qualification of the 8" H6 Thin Film BiPolar Wafer Fab Process at Analog Devices, Limerick, Ireland |
||
| ADM4210-1AUJZ-RL7 | PRODUCTION | |
| ADM4210-2AUJZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADM4210 yet. Have something to say?
Start a Discussion on EngineerZone®