ADM3056E
RECOMMENDED FOR NEW DESIGNS5.7 kV rms, 849 VPEAK Working Voltage, Signal Isolated CAN FD Transceiver
- Part Models
- 2
- 1ku List Price
- Starting From $3.98
Overview
- 5.7 kV rms signal isolated CAN transceiver
- 1.7 V to 5.5 V supply range for VDD1
- 4.5 V to 5.5 V supply range for VDD2
- ISO 11898-2: 2016 compliant
- Data rates up to 12 Mbps for CAN FD
- Low loop propagation delay of 145 ns max
- Extended common-mode range of ±25 V
- Bus fault protection (CANH, CANL) of ±40 V
- Low power standby supporting remote wake request
- Extra isolated signal for control (for example, termination switches)
- Slope control for reduced EMI
- Safety and regulatory approvals
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 849 V peak
- UL 1577
- VISO = 5700 Vrms for 1 minute
- IEC/EN/CSA 62368-1
- IEC/CSA 60601-1
- IEC/CSA 61010-1
- CQC GB4943.1
- DIN EN IEC 60747-17 (VDE 0884-17)
- 8.3 mm creepage/clearance with 16-lead SOIC package
- High common-mode transient immunity: ≥75 kV/µs
- Industrial temperature range: −40°C to +125°C
The ADM3056E is a 5.7 kV rms isolated controller area network (CAN) physical layer transceiver. The ADM3056E fully meets the CAN FD ISO 11898-2: 2016 requirements and is further capable of supporting data rates as high as 12 Mbps.
The device employs Analog Devices, Inc., iCoupler® technology to combine a highly robust 3-channel isolator and a CAN transceiver into a single SOIC, surface-mount package. The ADM3056E provides galvanic isolation between the CAN controller and physical layer bus.
Safety and regulatory approvals for 5.7 kV rms isolation withstand voltage, 849 V peak working insulation voltage, 8 kV surge, and 8.3 mm creepage and clearance, ensure that the ADM3056E meets isolation requirements for high voltage applications.
Low propagation delays through the isolation support longer bus cables. Slope control mode is available for standard CAN at low data rates. Standby mode can minimize power consumption when the bus is idle, or if the node goes offline. Silent mode allows the TXD input to be ignored for listen only functionality.
Dominant timeout functionality protects against bus lock-up in a fault condition, and current limiting and thermal shutdown features protect against output short circuits. The device is fully specified over the −40°C to +125°C industrial temperature range and is available in a 16-lead, increased creepage, wide-body SOIC package.
Applications
- CANOpen, DeviceNet, and other CAN bus implementations
- Solar inverters and battery management
- Motor and process control
- Industrial automation
- Transport and infrastructure
Documentation
Data Sheet 1
User Guide 1
Safety and Regulatory Compliance 1
Video 1
Safety and Regulatory Compliance 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM3056EBRIZ | 16-Lead SOIC (Increased Creepage) | ||
| ADM3056EBRIZ-RL | 16-Lead SOIC (Increased Creepage) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 12, 2026 - 26_0081 ADM3056E Data Sheet Revision |
||
| ADM3056EBRIZ | PRODUCTION | |
| ADM3056EBRIZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.