ADM3055E
PRODUCTION5 kV rms, Signal and Power Isolated, CAN Transceiver for CAN FD
- Part Models
- 2
- 1ku List Price
- Starting From $8.46
Overview
- 5 kV rms/3 kV rms signal and power isolated CAN transceivers
- isoPower integrated isolated dc-to-dc converter
- VIO pin for 1.7 V to 5.5 V logic levels
- ISO 11898-2:2016 compliant (CAN FD)
- Data rates up to 12 Mbps for CAN FD
- Low maximum loop propagation delay: 150 ns
- Extended common-mode range: ±25 V
- Bus fault protection: ±40 V on CANH and CANL pins
- Low power standby support remote wake request
- Extra isolated signal for control (such as termination switches)
- Passes EN 55022 Class B by 6 dB
- Slope control for reduced EMI
- Safety and regulatory approvals
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 595V peak
- UL 1577
- VISO = 5000V rms for 1 minute, ADM3055E
- VISO = 3750V rms for 1 minute, ADM3057E
- IEC/EN/CSA 62368-1
- IEC/CSA 60601-1
- IEC/CSA 61010-1
- CQC GB4943.1
- High common-mode transient immunity: >75kV/μs
- Industrial operating temperature range: −40°C to +105°C
The ADM3055E/ADM3057E are 5kV rms and 3kV rms isolated controller area network (CAN) physical layer transceivers with integrated isolated dc-to-dc converters. The ADM3055E/ADM3057E meet flexible data rate (CAN FD) requirements for operation to 5Mbps and higher and comply with the ISO 11898-2: 2016 standard. The ADM3055E/ADM3057E are capable of supporting data rates as high as 12Mbps.
The devices employ Analog Devices, Inc., iCoupler® technology to combine a 3-channel isolator, a CAN transceiver, and an Analog Devices isoPower® dc-to-dc converter into a single, surface-mount, small outline integrated circuit (SOIC) package. The devices are powered by a single 5V supply, realizing a fully isolated solution for CAN and CAN FD. Radiated emissions from the high frequency switching of the dc-to-dc convertors are kept below EN 55022 Class B limits by continuous adjustments to the switching frequency.
The ADM3055E/ADM3057E provide complete isolation between the CAN controller and physical layer bus. Safety and regulatory approvals for 5kV rms isolation voltage, 10kV surge test, and 8.3mm creepage and clearance ensure the ADM3055E meets application reinforced isolation requirements. The ADM3057E has an isolation voltage of 3kV rms and 7.8mm creepage in a 20-lead, wide body SOIC.
Low propagation delays through the isolation support longer bus cables. Slope control mode is available for standard CAN at low data rates. Standby mode minimizes power consumption when the bus is idle or if the node goes offline. Silent mode allows the TXD input to be ignored for listen only mode.
Dominant timeout functionality protects against bus lock up in a fault condition. The current limiting and thermal shutdown features protect against output short circuits. The devices are fully specified over an industrial temperature range of −40°C to +105°C.
Applications
- CANOpen, DeviceNet, and other CAN bus implementations
- Industrial automation
- Process control and building control
- Transport and infrastructure
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 1
Safety and Regulatory Compliance 1
Video 2
Safety and Regulatory Compliance 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM3055EBRIZ | 20-Lead SOIC (Increased Creepage) | ||
| ADM3055EBRIZ-RL | 20-Lead SOIC (Increased Creepage) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 12, 2026 - 26_0100 ADM3055E/ADM3057E Data Sheet Revision |
||
| ADM3055EBRIZ | PRODUCTION | |
| ADM3055EBRIZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.