ADM211E

PRODUCTION

EMI/EMC Compliant, ±15kV Protected, RS-232 230kBPS Transceiver with 4 Drivers, 5 Receivers and Shutdown and Enable Pins

Viewing:

Part Details

  • Complies with 89/336/EEC EMC directive
  • ESD protection to IEC 1000-4-2 (801-2)
    Contact discharge: ±8 kV
    Air-gap discharge: ±15 kV
    Human body model: ±15 kV
  • EFT/burst immunity (IEC 1000-4-4)
  • Low EMI emissions (EN 55022)
  • Eliminates need for TransZorb® suppressors
  • 230 kbps data rate guaranteed
  • Single 5 V power supply
  • Shutdown mode 1 μW
  • Plug-in upgrade for MAX2xxE
  • Space saving TSSOP package available
ADM211E
EMI/EMC Compliant, ±15kV Protected, RS-232 230kBPS Transceiver with 4 Drivers, 5 Receivers and Shutdown and Enable Pins
ADM211E Typical Application Diagram ADM211E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed