ADM207E

PRODUCTION

EMI/EMC Compliant, ±15kV Protected, 230kBPS, RS-232 Transceiver with 5 Drivers & 3 Receivers

Viewing:

Part Details

  • Complies with 89/336/EEC EMC directive 
  • ESD protection to IEC 1000-4-2 (801-2)
    Contact discharge: ±8 kV
    Air-gap discharge: ±15 kV
    Human body model: ±15 kV 
  • EFT/burst immunity (IEC 1000-4-4) 
  • Low EMI emissions (EN 55022) 
  • Eliminates need for TransZorb® suppressors
  • 230 kbps data rate guaranteed 
  • Single 5 V power supply 
  • Shutdown mode 1 μW 
  • Plug-in upgrade for MAX2xxE 
  • Space saving TSSOP package available
ADM207E
EMI/EMC Compliant, ±15kV Protected, 230kBPS, RS-232 Transceiver with 5 Drivers & 3 Receivers
ADM207E Typical Application Diagram ADM207E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed