ADM1275

LAST TIME BUY

Hot-Swap Controller and Digital Power Monitor with PMBus Interface

Viewing:

Overview

  • Controls supply voltages from 2 V to 20 V
  • 370 ns response time to short circuit
  • Resistor-programmable 5 mV to 25 mV current limit
  • ±1% accurate, 12-bit ADC for current, VIN/VOUT readback
  • Charge-pumped gate drive for multiple external N-channel FETs
  • High gate drive voltage to ensure lowest RDSON
  • Foldback for tighter FET SOA protection
  • Automatic retry or latch-off on current fault
  • Programmable current limit timer for SOA
  • Programmable, multifunction GPOs
  • Power-good status output
  • Analog UV and OV protection
  • ENABLE pin (ADM1275-3 only)
  • Peak detect registers for current and voltage
  • PMBus fast mode compliant interface
  • 16-lead QSOP and 20-lead QSOP and LFCSP
ADM1275
Hot-Swap Controller and Digital Power Monitor with PMBus Interface
ADM1275 Circuit Diagram ADM1275-1 Pin Configuration ADM1275-1 Pin Configuration ADM1275-2 Pin Configuration ADM1275-3 Pin Configuration ADM1275-3 Pin Configuration
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
Tools & Simulations

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool

Hot Swap Controller Simulation Model Rev. 6

Open Tool

Evaluation Kits

EVAL-ADM1275

ADM1275 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1275
ADM1275 Evaluation Board

Latest Discussions

Recently Viewed