ADM1166

LAST TIME BUY

Super Sequencer with Margining Control and Non-Volatile Fault Recording

Viewing:

Overview

  • Complete supervisory and sequencing solution for up to 10 supplies
  • 16 event deep black box nonvolatile fault recording
  • 10 supply fault detectors enable supervision of supplies to
    <0.5% accuracy at all voltages at 25°C
    <1.0% accuracy across all voltages and temperatures
  • 5 selectable input attenuators allow supervision of supplies to
    14.4 V on VH
    6 V on VP1 to VP4 (VPx)
  • 2 auxiliary (single-ended) ADC inputs
  • 12-bit ADC for readback of all supervised voltages
  • 5 dual-function inputs, VX1 to VX5 (VXx)
    High impedance input to supply fault detector with thresholds between 0.573 V and 1.375 V
    General-purpose logic input
  • 10 programmable driver outputs, PDO1 to PDO10 (PDOx)
    Open-collector with external pull-up
    Push/pull output
  • See data sheet for additional features
ADM1166
Super Sequencer with Margining Control and Non-Volatile Fault Recording
ADM1166 Functional Block Diagram ADM1166 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

EVAL-ADM1166

ADM1166 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1166
ADM1166 Evaluation Board

Latest Discussions

Recently Viewed