ADG904

PRODUCTION

Wideband 2.5 GHz, 37 dB Isolation at 1 GHz, CMOS 1.65 V to 2.75 V, 4:1 Mux/SP4T

Viewing:

Overview

  • Wideband switch: –3 dB at 2.5 GHz
  • ADG904: absorptive 4:1 mux/SP4T
  • ADG904-R: reflective 4:1 mux/SP4T
  • High off isolation (37 dB at 1 GHz)
  • Low insertion loss (1.1 dB dc to 1 GHz)
  • Single 1.65 V to 2.75 V power supply
  • CMOS/LVTTL control logic
  • 20-lead TSSOP and 4 mm × 4 mm LFCSP packages
  • Low power consumption (1 μA maximum)
  • Qualified for automotive applications

ADG904-EP supports defense and aerospace applications (AQEC standard)

  • Download the ADG904-EP data sheet
  • Military temperature range: −55°C to +125°C
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • 1 fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/16614 DSCC Drawing Number

The ADG904 and ADG904-R are wideband analog 4:1 multiplexers that use a CMOS process to provide high isolation and low insertion loss to 1 GHz. The ADG904 is an absorptive/matched mux with 50 Ω terminated shunt legs; the ADG904-R is a reflective mux. These devices are designed such that the isolation is high over the dc to 1 GHz frequency range.

The ADG904 and ADG904-R switch one of four inputs to a common output, RFC, as determined by the 3-bit binary address lines A0, A1, and EN. A Logic 1 on the EN pin disables the device.

The parts have on-board CMOS control logic, which eliminates the need for external control circuitry. The control inputs are both CMOS and LVTTL compatible. The low power consumption of these devices makes them ideally suited for wireless applications and general-purpose high frequency switching.

Product Highlights

  1. −37 dB off isolation at 1 GHz
  2. 1.1 dB insertion loss at 1 GHz
  3. 20-lead TSSOP/LFCSP packages

Applications

  • Wireless communications
  • General-purpose RF switching
  • Dual-band applications
  • High speed filter selection
  • Digital transceiver front end switch
  • IF switching
  • Tuner modules
  • Antenna diversity switching

ADG904
Wideband 2.5 GHz, 37 dB Isolation at 1 GHz, CMOS 1.65 V to 2.75 V, 4:1 Mux/SP4T
ADG904-904-R Functional Block Diagram ADG904-904-R Functional Block Diagram ADG904-904-R Pin Configuration ADG904-904-R Pin Configuration
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
ADG904/ADG904-R S-Parameters 2


Evaluation Kits

EVAL-ADG904

ADG904-R Evaluation Board

Product Details

The ADG904/ADG904-R evaluation board allows designers to evaluate the high performance, wideband switches with minimum effort. To test these devices to ensure that they meet the user's requirements,   the user needs only a power supply and a network analyzer to use this evaluation board.

EVAL-ADG904
ADG904-R Evaluation Board

Reference Designs

EVAL-CN0211-EB1Z Circuit Evaluation Board
CN0211 Circuits from the lab

IF Band-Pass Filter Bank Switching Network for Wireless Infrastructure

Features and Benefits

  • RF signal routing techniques
  • Selectable filter response
  • Excellent off isolation of -50 dB at 200 MHz
CN0211
IF Band-Pass Filter Bank Switching Network for Wireless Infrastructure
EVAL-CN0211-EB1Z Circuit Evaluation Board
IF Band-Pass Filter Bank Switching Network

Latest Discussions

Recently Viewed