ADG858

PRODUCTION

0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

Viewing:

Overview

  • 0.58 Ω typical on resistance
  • 0.82 Ω maximum on resistance at 85°C
  • 1.8 V to 5.5 V single supply
  • High current carrying capability: 250 mA continuous
  • Rail-to-rail switching operation
  • Fast-switching times: <20 ns
  • Typical power consumption: <0.1 μW
  • 2.1 mm × 2.1 mm mini LFCSP
ADG858
0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP
ADG858-fbl ADG858 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG858
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed