ADG852
PRODUCTION0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP
- Part Models
- 1
- 1ku List Price
- Starting From $0.74
Part Details
- 0.8 Ω typical on resistance
- Less than 1 Ω maximum on resistance at 85°C
- 1.8 V to 5.5 V single supply
- High current carrying capability: 300 mA continuous
- Rail-to-rail switching operation
- Fast-switching times: <17 ns
- Typical power consumption: <0.1 μW
- 1.30 mm × 1.60 mm, 10-lead mini LFCSP
The ADG852 is a low voltage CMOS single-pole, double-throw (SPDT) switch. This device offers ultralow on resistance of less than 1 Ω over the full temperature range. The ADG852 is fully specified for 5.5 V and 3.3 V supply operation.
Each switch conducts equally well in both directions when on, and has an input signal range that extends to the supplies. The ADG852 exhibits break-before-make switching action.
The ADG852 is available in a 1.30 mm × 1.60 mm 10-lead mini LFCSP.
PRODUCT HIGHLIGHTS
- <1 Ω over full temperature range of −40°C to +85°C.
- Single 1.8 V to 5.5 V operation.
- Compatible with 1.8 V CMOS logic.
- High current handling capability (300 mA continuous current per channel).
- Low THD + N: 0.08% typical.
- 1.30 mm × 1.60 mm, 10-lead mini LFCSP.
APPLICATIONS
- Cellular phones
- PDAs
- MP3 players
- Power routing
- Battery-powered systems
- PCMCIA cards
- Modem
- Audio and video signal routing
- Communication systems
Documentation
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG852BCPZ-REEL7 | 10 ld LFCSP (1.3x1.6mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG852
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.