ADG790

Obsolete

Low Voltage, CMOS Multimedia Switch

Viewing:

Overview

  • Single-chip audio/video/data switching solution
  • Rail-to-rail signal switching capability
  • Compliant with full speed USB 2.0 signaling (3.6 V p-p)
  • Compliant with high speed USB 2.0 signaling (400 mV p-p)
  • Supports USB data rates up to 480 Mbps
  • 550 MHz, −3 dB bandwidth
  • Low RON: 5.9 Ω typical
  • Excellent matching between channels
  • Low distortion section
    Low RON: 3.9 Ω typical
    230 MHz, −3 dB bandwidth (SPDT)
    160 MHz, −3 dB bandwidth (4:1 multiplexers)
  • Single-supply operation: 1.65 V to 3.6 V)
  • Typical power consumption: <0.1 μW
  • Pb-free packaging: 30-ball WLCSP (3 mm × 2.5 mm)
ADG790
Low Voltage, CMOS Multimedia Switch
ADG790-fbl ADG790-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADG790

ADG790 Evaluation Board

Product Details

The ADG790 evaluation board is designed to allow the user to evaluate the performance of the ADG790 switch with minimum effort. The board is fitted with connectors, allowing the user to connect various signal sources (USB/VGA/S-Video) to the switch.

EVAL-ADG790
ADG790 Evaluation Board

Latest Discussions

Recently Viewed