ADG788

PRODUCTION

CMOS, 2.5 Ω Low Voltage Quad SPDT Switch

Viewing:

Overview

  • 1.8 V to 5.5 V Single Supply
  • ±2.5 V Dual Supply
  • 2.5 Ω On Resistance
  • 0.5 Ω On Resistance Flatness
  • 100 pA Leakage Currents
  • Triple SPDT: ADG786
  • Quad SPDT: ADG788
  • 19 ns Switching Times
  • 20-Lead 4 mm × 4 mm Chip Scale Packages
  • Low Power Consumption
  • TTL/CMOS-Compatible Inputs
  • For Functionally-Equivalent Devices in 16-Lead TSSOP Packages, See ADG733/ADG734
  • Qualified for automotive applications

The ADG786 and ADG788 are low voltage, CMOS devices comprising three independently selectable SPDT (single pole, double throw) switches and four independently selectable SPDT switches respectively.

Lower power consumption and operating supply range of 1.8 V to 5.5 V and dual ±2.5 V make the ADG786 and ADG788 ideal for battery powered, portable instruments and many other applications. All channels exhibit break-before-make switching action preventing momentary shorting when switching channels. An EN input on the ADG786 is used to enable or disable the device. When disabled, all channels are switched OFF.

These multiplexers are designed on an enhanced submicron process that provides low power dissipation yet gives high switching speed, very low on resistance, high signal bandwidths and low leakage currents. On resistance is in the region of a few ohms, is closely matched between switches and very flat over the full signal range. These parts can operate equally well in either direction and have an input signal range which extends to the supplies.

The ADG786 and ADG788 are available in small 20-lead chip scale packages.

PRODUCT HIGHLIGHTS

  1. Small 20-Lead 4 mm × 4 mm Chip Scale Packages (CSP).
  2. Single/Dual Supply Operation. The ADG786 and ADG788 are fully specified and guaranteed with 3 V ± 10% and 5 V ± 10% single supply rails, and ± 2.5 V ± 10% dual supply rails.
  3. Low On Resistance (2.5 Ω typical).
  4. Low Power Consumption (<0.01 μW).
  5. Guaranteed Break-Before-Make Switching Action.

APPLICATIONS

  • Data Acquisition Systems
  • Communication Systems
  • Relay Replacement
  • Audio and Video Switching
  • Battery-Powered Systems

ADG788

CMOS, 2.5 Ω Low Voltage Quad SPDT Switch

ADG788 Functional Block Diagram
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
LTspice


Models for the following parts are available in LTspice:

  • ADG788
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADG788

ADG788 Evaluation Board

Product Details

The ADG788 evaluation board supports both single- and dual-supply operation and comes fitted with connectors that allow the user to evaluate the performance of the ADG788 with minimum effort. The     operation of the switches is controlled using the on-board links or by applying external control signal to the appropriate connectors.

EVAL-ADG788
ADG788 Evaluation Board

Latest Discussions

Recently Viewed