ADG786

PRODUCTION

CMOS, 2.5 Ω  Low Voltage Triple SPDT Switch

Viewing:

Overview

  • 1.8 V to 5.5 V Single Supply
  • ±2.5 V Dual Supply
  • 2.5 Ω On Resistance
  • 0.5 Ω On Resistance Flatness
  • 100 pA Leakage Currents
  • Triple SPDT: ADG786
  • Quad SPDT: ADG788
  • 19 ns Switching Times
  • 20-Lead 4 mm × 4 mm Chip Scale Packages
  • Low Power Consumption
  • TTL/CMOS-Compatible Inputs
  • For Functionally-Equivalent Devices in 16-Lead TSSOP Packages, See ADG733/ADG734
  • Qualified for automotive applications
ADG786

CMOS, 2.5 Ω  Low Voltage Triple SPDT Switch

ADG786 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG786
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed