ADG781

PRODUCTION

CMOS, Low Voltage 2.5 Ω Quad SPST Switches in Chip Scale Package

Viewing:

Overview

  • 1.8 V to 5.5 V Single Supply
  • 2.5 Ω (Typ) On Resistance
  • Low On-Resistance Flatness (0.5 Ω)
  • −3 dB Bandwidth >200 MHz
  • Rail-to-Rail Operation
  • 20 ld LFCSP Package
  • Fast Switching Times
    tON 16 ns
    tOFF 10 ns
  • Typical Power Consumption
  • (<0.01 µW )
  • TTL/CMOS Compatible
ADG781
CMOS, Low Voltage 2.5 Ω Quad SPST Switches in Chip Scale Package
ADG781 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG781

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed