ADG774A

PRODUCTION

Low Voltage 400 MHz Quad 2:1 MUX with 3 ns Switching Time

Viewing:

Overview

  • Bandwidth: >400 MHz
  • Low insertion loss and on resistance: 2.2 Ω typical
  • On resistance flatness: 0.3 Ω typical
  • Single 3 V/5 V supply operation
  • Very low distortion: <0.3%
  • Low quiescent supply current: 1 nA typical
  • Fast switching times
    • tON = 6 ns
    • tOFF = 3 ns
  • TTL-/CMOS-compatible
  • Pb-free packages
    • 16-lead QSSOP
    • 16-lead 3 mm × 3 mm body LFCSP
ADG774A
Low Voltage 400 MHz Quad 2:1 MUX with 3 ns Switching Time
ADG774A-fbl ADG774A Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG774
  • ADG774A

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed