ADG609
PRODUCTIONLC2MOS, ± 5 V, 4-Channel High Performance Analog Multiplexer
- Part Models
- 5
- 1ku List Price
- Starting From $3.14
Part Details
- +3 V, +5 V, ±5 V Power Supplies
- VSS to VDD Analog Signal Range
- Low On-Resistance (30 O max)
- Fast Switching Times
ton 75 ns max
toff 45 ns max
- Low Power Dissipation (1.5µW max)
- Break-Before-Make Switching Action
- ESD > 5000V as per Military
- Standard 3015.7
- TTL/CMOS Compatible
- 16-Lead DIP/SOIC/TSSOP Packages
The ADG609 is a monolithic CMOS analog multiplexer comprising four differential channels. The ADG609 switches one of four differential inputs to a common differential output as determined by the 2-bit binary address lines A0 and A1. An EN input on both devices is used to enable or disable the device. When disabled, all channels are switched OFF.
The ADG609 is designed on an enhanced LC2 MOS process which provides low power dissipation yet gives high switching speed and low on resistance. Each channel conducts equally well in both directions when ON and has an input signal range which extends to the supplies. In the OFF condition, signal levels up to the supplies are blocked. All channels exhibit break before make switching action preventing momentary shorting when switching channels. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG609BNZ | 16 ld PDIP | ||
ADG609BRUZ | 16 ld TSSOP | ||
ADG609BRUZ-REEL7 | 16 ld TSSOP | ||
ADG609BRZ | 16 ld SOIC | ||
ADG609BRZ-REEL | 16 ld SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
ADG609BNZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
ADG609BNZ | PRODUCTION | |
Feb 3, 2009 - 08_0001 Qualification of 8" 3um BiCMOS wafer fab process at Analog Devices, Limerick, Ireland. |
||
ADG609BNZ | PRODUCTION | |
ADG609BRUZ | PRODUCTION | |
ADG609BRUZ-REEL7 | PRODUCTION | |
ADG609BRZ | PRODUCTION | |
ADG609BRZ-REEL | PRODUCTION | |
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
ADG609BRUZ | PRODUCTION | |
ADG609BRUZ-REEL7 | PRODUCTION | |
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
ADG609BRZ | PRODUCTION | |
ADG609BRZ-REEL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.