ADG5434
RECOMMENDED FOR NEW DESIGNSHigh Voltage Latch-up Proof Quad SPDT Switches
- Part Models
- 3
- 1ku List Price
- Starting From $3.57
Overview
- Latch-up proof
- 8 kV HBM ESD rating
- Low on resistance (13.5 Ω)
- ±9 V to ±22 V dual supply operation
- 9 V to 40 V single supply operation
- 48 V supply maximum ratings
- Fully specified at ±15 V, ±20 V, +12V and +36V
- VSS< to VDD< analog signal range
The ADG5433 and ADG5434 are monolithic industrial CMOS analog switches comprising three independently selectable single-pole, double-throw (SPDT) switches and four independently selectable SPDT switches, respectively.
All channels exhibit break-before-make switching action that prevents momentary shorting when switching channels. An EN input on the ADG5433 (LFCSP and TSSOP packages) is used to enable or disable the device. When disabled, all channels are switched off.
The ultralow on resistance and on resistance flatness of these switches make them ideal solutions for data acquisition and gain switching applications, where low distortion is critical.
APPLICATIONS
- Relay replacement
- Automatic test equipment
- Data acquisition
- Instrumentation
- Avionics
- Audio and video switching
- Communication systems
PRODUCT HIGHLIGHTS
- Trench isolation guards against latch-up. A dielectric trench separates the P and N channel transistors thereby preventing latch-up even under severe overvoltage conditions.
- Low RON.
- Dual-supply operation. For applications where the analog signal is bipolar, the ADG5433/ADG5434 can be operated from dual supplies up to ±22 V.
- Single-supply operation. For applications where the analog signal is bipolar, the ADG5433/ADG5434 can be operated from a single-rail power supply up to 40V.
- 3 V logic-compatible digital inputs: VINH = 2.0 V, VINL = 0.8 V.
- No VL logic power supply required.
Documentation
Data Sheet 1
User Guide 1
Product Selection Guide 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG5434BCPZ-REEL7 | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADG5434BRUZ | 20-Lead TSSOP | ||
| ADG5434BRUZ-REEL7 | 20-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2014 - 13_0230 Assembly and Test Transfer of Select 3.5x3.5, 4x3, 4x4, and 5x5mm LFCSP Products to STATS ChipPAC China |
||
| ADG5434BCPZ-REEL7 | PRODUCTION | |
|
Jun 7, 2011 - 11_0115 ADG5412/ADG5413/ADG5436/ADG5404/ADG5408/ADG5409/ADG5433/ADG5434 N-plug layer Edits |
||
| ADG5434BCPZ-REEL7 | PRODUCTION | |
| ADG5434BRUZ | PRODUCTION | |
| ADG5434BRUZ-REEL7 | PRODUCTION | |
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| ADG5434BRUZ | PRODUCTION | |
| ADG5434BRUZ-REEL7 | PRODUCTION | |
|
Jul 23, 2014 - 13_0241 Qualification of ASE Chungli as an Alternate Assembly Site for Select 16L, 20L and 24L TSSOP Packages |
||
| ADG5434BRUZ | PRODUCTION | |
| ADG5434BRUZ-REEL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| ADG5434BRUZ | PRODUCTION | |
| ADG5434BRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.