ADG529A

Obsolete

CMOS Latched 4-Channel Analog Multiplexer

Viewing:

Overview

  • 44 V supply maximum rating
  • VSS to VDD analog signal range
  • Single/dual supply specifications
  • Wide supply ranges (10.8 V to 16.5 V)
  • Microprocessor compatible (100 ns WR pulse)
  • Extended plastic temperature range -40°C to +85°C
  • Low leakage (20 pA typ)
  • Low power dissipation (28 µW max)
  • Available in 18-lead DIP/SOIC and 20-lead PLCC packages
  • Superior alternative to DG528, DG529
ADG529A
CMOS Latched 4-Channel Analog Multiplexer
ADG529A Functional Block Diagram ADG529A Pin Configuration ADG529A Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG1209 PRODUCTION Low Capacitance, 4-Channel, ±15 V/+12 V iCMOS Multiplexer
ADG5209 RECOMMENDED FOR NEW DESIGNS High Voltage Latch-Up Proof, 4-Channel Multiplexer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADG529A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed