ADG419

PRODUCTION

LC2MOS Precision Mini-DIP Analog Switch

Viewing:

Overview

  • 44 V supply maximum ratings
  • VSS to VDD analog signal range
  • Low on resistance: <35 Ω
  • Ultralow power dissipation: < 35 μW
  • Fast transition time: 160 ns maximum
  • Break-before-make switching action
  • Plug-in replacement for DG419

ADG419-EP supports defense and aerospace applications (AQEC standard)

  • Download ADG419-EP data sheet (pdf)
  • Military temperature range: −55°C to +125°C
  • Controlled manufacturing baseline
  • One assembly/test site
  • See Data Sheet for more information
ADG419
LC2MOS Precision Mini-DIP Analog Switch
ADG419 Functional Block Diagram ADG419 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG1419 PRODUCTION 2.1 Ω On Resistance, ±15 V/+12 V/±5 V, iCMOS SPDT Switch
ADG5419 RECOMMENDED FOR NEW DESIGNS High Voltage Latch-Up Proof, Single SPDT Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG419

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-8MSOP

Evaluation Board for 8 lead MSOP Devices in the Switch/Mux Portfolio

Features and Benefits

  • 8 lead MSOP evaluation board
  • Clamp to allow the main device to be changed easily
  • Gold pin connectors to allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on board to allow for prototyping

Product Details

The EVAL-8MSOPEBZ is the evaluation board for the 8 lead MSOP devices in the switch/mux portfolio which are to be purchased separately. A clamp is supplied with the board so that the device can be secured to the board without the need for soldering. This makes the board reusable for multiple devices.


The device can be clamped or soldered to the center of the evaluation board. Each pin of the device is broke out to a link that can be set to either VDD or GND and a wire screw terminal is provided to supply VDD and GND.  SMB connectors are on the board allow for additional external signals to be supplied to the device. In addition, there is space at the top of the board available for prototyping.


Full specifications of the device under test are available in the product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-8MSOP
Evaluation Board for 8 lead MSOP Devices in the Switch/Mux Portfolio
EVAL-8MSOPEBZ

Latest Discussions

Recently Viewed