ADG408
PRODUCTIONLC2MOS, ±15 V, 8 Channel High Performance Analog Multiplexer
- Part Models
- 8
- 1ku List Price
- Starting From $4.07
Part Details
- 44 V Supply Maximum Ratings
- VSS to VDD Analog Signal Range
- Low On Resistance (100 Ω max)
- Low Power (ISUPPLY < 75 µA)
- Fast Switching
- Break-Before-Make Switching Action
- Plug-in Replacement for DG408/DG409
The ADG408 is a monolithic CMOS analog multiplexer comprising 8 single channels. The ADG408 switches one of eight inputs to a common output as determined by the 3-bit binary address lines A0, A1 and A2. An EN input is used to enable or disable the device. When disabled, all channels are switched OFF.
The ADG408 is designed on an enhanced LC2MOS process which provides low power dissipation yet gives high switching speed and low on resistance. Each channel conducts equally well in both directions when ON and has an input signal range which extends to the supplies. In the OFF condition, signal levels up to the supplies are blocked. All channels exhibit break before make switching action preventing momentary shorting when switching channels. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.
Documentation
Data Sheet 1
User Guide 1
Technical Articles 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG408BCHIPS | none available | ||
ADG408BNZ | 16 ld PDIP | ||
ADG408BRUZ | 16 ld TSSOP | ||
ADG408BRUZ-REEL | 16 ld TSSOP | ||
ADG408BRUZ-REEL7 | 16 ld TSSOP | ||
ADG408BRZ | 16 ld SOIC | ||
ADG408BRZ-REEL | 16 ld SOIC | ||
ADG408BRZ-REEL7 | SOIC 150 MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
ADG408BCHIPS | PRODUCTION | |
ADG408BNZ | ||
ADG408BRZ | ||
ADG408BRZ-REEL | PRODUCTION | |
ADG408BRZ-REEL7 | PRODUCTION | |
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
ADG408BNZ | ||
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
ADG408BNZ | ||
Jan 16, 2012 - 11_0244 Halogen Free Material Change for Select TSSOP Products Assembled at Amkor |
||
ADG408BRUZ | ||
ADG408BRUZ-REEL | ||
ADG408BRUZ-REEL7 | ||
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
ADG408BRZ | ||
ADG408BRZ-REEL | PRODUCTION | |
ADG408BRZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.