ADG3249
Obsolete2.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch
Overview
- 225 ps Propagation Delay through the Switch
- 4.5 Ω Switch Connection between Ports
- Data Rate 1.244 Gbps
- 2.5 V/3.3 V Supply Operation
- Selectable Level Shifting/Translation
- Level Translation
- 3.3 V to 2.5 V
- 3.3 V to 1.8 V
- 2.5 V to 1.8 V - Small Signal Bandwidth 610 MHz
- 8-Lead SOT-23 Package
The ADG3249 is a 2.5 V or 3.3 V, high performance 2:1 multiplexer/demultiplexer bus switch. It is designed on a low voltage CMOS process, which provides low power dissipation yet gives high switching speed and very low on resistance. This allows the input to be connected to the output without additional propagation delay or generating additional ground bounce noise. Each switch of the ADG3249 conducts equally well in both directions when on. The ADG3249 exhibits break-before-make switching action, preventing momentary shorting when switching channels.
This device is ideal for applications requiring level translation. When operated from a 3.3 V supply, level translation from 3.3 V inputs to 2.5 V outputs is allowed. Similarly, if the device
is operated from 2.5 V supply and 2.5 V inputs are applied, the device will translate the outputs to 1.8 V. In addition, a level translating pin (
) is included. When
is low, VCC is reduced internally, allowing for level translating between 3.3 V inputs and 1.8 V outputs.
The AD3249 is available in a tiny 8-lead SOT-23 package.
Documentation
Data Sheet 1
Technical Articles 1
Product Selection Guide 1
Analog Dialogue 1
This is the most up-to-date revision of the Data Sheet.