ADE9153A
RECOMMENDED FOR NEW DESIGNSEnergy Metering IC with Autocalibration
- Part Models
 - 2
 - 1ku List Price
 - Starting From $3.46
 
Overview
- mSure autocalibration
- Automatic calibration based on a direct measurement of the full signal path
 - Calibration procedure not requiring a reference meter
 - mSure autocalibration Class 1 meter guaranteed
 
 - 3 high performance ADCs
    
- 88 dB SNR
 - High gain current channel: ±26.04 mV peak, 18.4 mV rms input at highest gain setting
 
 - Advanced metrology feature set
- WATT, VAR, VA, Wh, VARh, and VAh
 - Supports active energy standards: IEC 62053-21; IEC 62053-22; EN50470-3; OIML R46; and ANSI C12.20
 - Supports reactive energy standards: IEC 62053-23 and IEC 62053-24
 - Current and voltage rms measurement
 - Power quality measurements
 
 - Operating temperature, industrial range: −40°C to +85°C
 
The ADE9153A is a highly accurate, single-phase, energy metering IC with autocalibration. The mSure® autocalibration feature allows a meter to automatically calibrate the current and voltage channels without using an accurate source or an accurate reference meter when a shunt resistor is used as a current sensor. Class 1 and Class 2 meters are supported by mSure autocalibration.
The ADE9153A incorporates three high performance analog-to-digital converters (ADCs), providing an 88 dB signal-to-noise ratio (SNR). The ADE9153A offers an advanced metrology feature set of measurements like line voltage and current, active energy, fundamental reactive energy, and apparent energy calculations, and current and voltage rms calculations. ADE9153A includes power quality measurements such as zero crossing detection, line period calculation, angle measurement, dip and swell, peak and overcurrent detection, and power factor measurements. Each input channel supports independent and flexible gain stages. Current Channel A is ideal for shunts, having a flexible gain stage and providing full-scale input ranges from 62.5 mV peak down to 26.04 mV peak. Current Channel B has gain stages of 1×, 2×, and 4× for use with current transformers (CTs). A high speed, 10 MHz, serial peripheral interface (SPI) port allows access to the ADE9153A registers.
The ADE9153A operates from a 3.3 V supply and is available in a 32-lead LFCSP package.
Applications
- Single-phase energy meters
 - Energy and power measurement
 - Street lighting
 - Smart power distribution system
 - Machine health
 
Documentation
Data Sheet 1
User Guide 2
Application Note 2
Video 3
Device Drivers 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models | 
|---|---|---|---|
| ADE9153AACPZ | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | ||
| ADE9153AACPZ-RL | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | 
| Part Models | Product Lifecycle | PCN | 
|---|---|---|
| 
                                                            Feb 1, 2024 - 24_0009 Qualification of alternative Wafer Fab for TSMC 0.18um Mixed Signal CMOS Process  | 
                                                    ||
| ADE9153AACPZ | PRODUCTION | |
| ADE9153AACPZ-RL | PRODUCTION | |
| 
                                                            Sep 27, 2021 - 21_0176 ADE9153 Firmware/Test Program Change  | 
                                                    ||
| ADE9153AACPZ | PRODUCTION | |
| ADE9153AACPZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description | 
|---|---|---|
| ADE7953 | PRODUCTION | Single Phase Multifunction Metering IC with Neutral Current Measurement |