ADDI7004

NOT RECOMMENDED FOR NEW DESIGNS

Quad-Channel, HD Image Signal Processor with Precision Timing Core

Viewing:

Overview

  • Support for CCD and CMOS image sensors
  • 4 AFE channels
  • 1.8 V analog and digital core supply voltage
  • Differential analog inputs
  • CDS or SHA configuration (CDS bypass) with −3 dB, 0 dB, +3 dB, and +6 dB gain
  • Serial data output with reduced range LVDS outputs
  • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
  • 14-bit, 72 MHz analog-to-digital converter (ADC)
  • Black level clamp with variable level control
  • Precision Timing core with 220 ps resolution @ 72 MHz
ADDI7004
Quad-Channel, HD Image Signal Processor with Precision Timing Core
ADD17004 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed