Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADA4939-2

RECOMMENDED FOR NEW DESIGNS

Ultralow Distortion Differential ADC Driver

Viewing:

Part Details

  • Extremely low harmonic distortion
    • −102 dBc HD2 at 10 MHz
    • −83 dBc HD2 at 70 MHz
    • −77 dBc HD2 at 100 MHz
    • −101 dBc HD3 at 10 MHz
    • −97 dBc HD3 at 70 MHz
    • −91 dBc HD3 at 100 MHz
  • Low input voltage noise: 2.3 nV/√Hz
  • High speed
    • −3 dB bandwidth of 1.4 GHz, G = 2
    • Slew rate: 6800 V/μs, 25% to 75%
    • Fast overdrive recovery of <1 ns
  • ±0.5 mV typical offset voltage
  • Externally adjustable gain
  • Stable for differential gains ≥2
  • Differential-to-differential or single-ended-to-differential operation
  • Adjustable output common-mode voltage
  • Single-supply operation: 3.3 V to 5 V
ADA4939-2
Ultralow Distortion Differential ADC Driver
ADA4939-2 Functional Block Diagram ADA4939-2 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

SPICE Model 1


Evaluation Kits

eval board
EVAL-FDA-2

Evaluation Board for Dual High Speed Differential Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User-defined circuit configuration
  • Edge-mounted SMA connector provisions
  • Easy connection to test equipment and other circuits
  • Two independent circuits enhance flexibility

Product Details

The EVAL-FDA-2CPZ-24 is designed to aid in the evaluation of dual high speed differential amplifiers. The EVAL-FDA-2CPZ-24 is a bare board (that is, there are no components soldered to the board) that enables users to quickly prototype a variety of differential amplifier circuits, which minimizes risk and reduces time to market. The EVAL-FDA-2CPZ-24 evaluation board supports any of the Analog Devices, Inc., dual high speed differential amplifiers in 4 mm × 4 mm, lead frame chip scale packages (LFCSP).

EVAL-FDA-2
Evaluation Board for Dual High Speed Differential Amplifiers
EVAL-FDA-2CPZ-24ANGLE-web EVAL-FDA-2CPZ-24BOTTOM-web EVAL-FDA-2CPZ-24TOP-web

Latest Discussions

No discussions on ADA4939-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed