AD9979

NOT RECOMMENDED FOR NEW DESIGNS

14-Bit, CCD Signal Processor with Precision Timing™ Core

Viewing:

Overview

  • 1.8 V analog and digital core supply voltage
  • Correlated double sampler (CDS) with –3 dB, 0 dB, +3 dB, and +6 dB gain
  • 6 dB to 42 dB 10-bit variable gain amplifier (VGA)
  • 14-bit 65 MHz analog-to-digital converter
  • Black-level clamp with variable level control
  • Complete on-chip timing generator
  • Precision Timing™ core with 240 ps resolution @ 65 MHz
  • On-chip 3 V horizontal and RG drivers
  • General-purpose outputs (GPOs) for shutter and system support
  • 7 mm × 7 mm, 48-lead LFCSP
  • Internal LDO regulator circuitry
AD9979
14-Bit, CCD Signal Processor with Precision Timing™ Core
AD9979-fbL AD9979-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed