AD9978A
ObsoleteDual-Channel, 14-Bit HD Image Signal Processor with Precision Timing Core
Overview
|
|
The AD9978A is a highly integrated, dual-channel CCD signal processor for high speed digital video camera applications. Each channel is specified at pixel rates of up to 75 MHz and consists of a complete analog front end with ADC conversion. The Precision Timing™ core allows adjustment of the correlated double sampler (CDS) and sample-and-hold amplifier (SHA) clocks with 210 ps resolution at 75 MHz operation. The AD9978A also contains a reduced range, low voltage differential signaling (LVDS) interface for the dual-channel data outputs.
Each analog front end includes black level clamping, a CDS, a VGA, and a 75 MHz, 14-bit ADC. Operation is programmed using a 3-wire serial interface.
Packaged in a space-saving, 6 mm × 6 mm, 40-lead LFCSP, the AD9978A is specified over an operating temperature range of −25°C to +85°C.
Applications
- Digital video cameras
- Digital still cameras
- Digital copiers
- Multifunction printers
- High speed industrial cameras
Documentation
This is the most up-to-date revision of the Data Sheet.