AD9978

NOT RECOMMENDED FOR NEW DESIGNS

Dual-Channel, 14-Bit CCD Signal Processor with Precision Timing Core

Viewing:

Part Details

  • Dual AFE channels
  • 1.8 V analog and digital core supply voltage
  • Serial data output with reduced range LVDS outputs
  • Differential analog inputs
  • CDS or SHA configuration (CDS bypass) with −3 dB, 0 dB, +3 dB, and +6 dB gain
  • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
  • 14-bit, 65 MHz analog-to-digital converter (ADC)
  • Black level clamp with variable level control
  • Precision Timing core with 240 ps resolution @ 65 MHz
AD9978
Dual-Channel, 14-Bit CCD Signal Processor with Precision Timing Core
AD9978 Functional Block Diagram AD9978 Pin Configuration